For series TRC·TRE·TRCF with a ø-index of 60-125mm
For robots with a load capacity of approx. 50kg
Up to 780mm retraction length
For applications with a high fill weight
Almost constant retraction force over the complete travel
Standard pneumatic components
For series TRC·TRE with ø-index 40-100mm
For robots with a load capacity from approx. 10kg
Up to 670mm retraction length
If no linear guide system is needed
For use with adverse environmental influences
Retraction force provided by integrated fibre-rods
For the TRC·TRE·TRCF* series with 40-125mm ø-index
Special linear guide avoids tight bend radii
Up to 490mm retraction length possible
Simple, linear retraction without sags, fibre-rods, or guide rollers
Cost-effective
Maintenance-free igus® drylin® W linear unit
For series TRC·TRE with a ø-index of 40mm
For small robots, very light
Up to 500mm retraction length
For highly dynamic movements
Cost-effective
Maintenance-free igus® drylin® W linear unit
43 brackets from stock for many robot types
For all triflex® RSP, RS, and RSE modules
3D CAD data available online for download
Also for robots needing side-mounted installation
Wide adjustment range of ± 250mm
Can be combined with igus® adapter consoles
Simplifies alignment for robot cells with restricted space
| triflex® R series | RSP Ø index | RS Ø index | RSE linear Ø index | RSE Ø index |
|---|---|---|---|---|
| TRC | 60 - 125 | 40 - 100 | 40 - 125 | 40 |
| TRE | 60 - 125 | 40 - 100 | 40 - 125 | 40 |
| TRCF | 85 - 100 | - | 85 - 100 | - |
| TRL* | - | - | - | - |
| TRLF* | - | - | - | - |
Pondelí až pátek od 7:00 do 16:00.
24h