What are you currently working on?

When problems first become wishes and then solutions ...

Dopravník s krabicemi, skladovací přepravkou a robotickým ramenem v automatizovaném balicím procesu.


An energy chain that ends directly with a connector, e.g. from Harting. This eliminates the end piece of the chain and reduces the space required.

Customer request: Energy chain connector


Intuitive robot programming.

Customer request: Robot control


Energy chains, which are suitable for cleanrooms as well as ESD-capable.

Customer request: Energy chains for cleanrooms and ESD


A conductive filament for 3D printers would help me with prototype housing. With its electromagnetic compatibility behaviour, a housing made of such a filament would come very close to a housing made of aluminium or sheet metal. However, the conductive connection must then be low-resistance, ideally less than 10 ohms.

Customer request: Conductive filament for 3D printers


I would benefit from an app that allows me to take a photo of the part designation on the energy chain to obtain further information, such as possible separators or shelves, or be forwarded directly to the igus website.

Customer request: Photo app


How does igus deal with plastic waste that arises after installation or after use of the products? E.g. if an energy chain is replaced by a new one, how does igus ensure that it is recycled correctly and does not end up in the environment?

Customer request: Plastic recycling