Fewer problems with rust and maintenance on the tail lift

iglidur® plain bearings defy tough conditions on the hoists of MBB Palfinger

Tail lift from MBB Palfinger on patient transporter

Profile

  • What was needed: Plain bearings for 12 bearing points in the hoists, suitable for stainless steel bolts
  • Requirements: lubrication/maintenance-free, resistant to dirt and dust, shocks and impacts, suitable for high loads and edge loads
  • Industry: Commercial vehicles
  • Success for the customer: iglidur ® Q290 bearings are manufactured to fit the existing construction precisely and mounted quickly. The costs for lubrication are completely eliminated. The corrosion-resistant, durable material significantly reduces the risk of bearing-related tail lift failures.

Problem

Solution

"The freedom from maintenance and corrosion as well as the price difference compared to metallic bearings are not the only advantages we have with plain bearings from igus®. In our industry, calculations are so tight that it is also worth a great deal if entire work steps can be saved during assembly, if bearings can simply be pressed in and no longer need to be lubricated. All of this in combination has convinced us completely of the igus® bearings."

Eike Rulfs

Conductor Construction & Development, MBB Palfinger

Stainless steel bolts from MBB Palfinger and iglidur® Q290
Stainless steel bolts from MBB Palfinger and iglidur® Q290

Plain bearing iglidur® Q290

iglidur Q290

Poradenské služby

Rád zodpovím vaše otázky osobne

Preprava a konzultace