Closed, anodised aluminium adapter, round flange
Enclosed, anodised aluminium adapter, round flange, tandem design
Aluminium, hard-anodised, suitable for unsupported applications, robust, corrosion-resistant, light
Aluminium, clear anodised
Hollow profile, aluminium, clear anodised
Aluminium, hard anodised
Round, aluminium hard anodised
Round double rail, made from V4A stainless steel
Single rail, round, hard-anodised aluminium
High profile rail, round, hard-anodised aluminium
Manual clearance adjustment, manual clamp
Heavy duty for extreme conditions
Compact for tough applications
Miniature guide carriage – standard
Guide carriage, assembled, square
Assembled guide carriage, round
Mono-slide carriage, anodised aluminium
Hybrid carriages with 4 single roller bearings for horizontal installation
Hybrid carriages for lateral installation
Linear guide system – extremely lightweight and strong
Torque resistant, very light
Q20 pillow block
Pillow block Q20, tandem
Linear plain bearing, round flange
Linear plain bearing, round flange, tandem
Round, zinc die-casting
Tandem, round, anodised aluminium
Assembled guide carriage, round with adjustable bearing clearance
Round, of zinc die-casting, with spring pretension
Round, made of stainless steel, liner material iglidur® J200 with spring pretension
Round, infinitely adjustable bearing clearance, liner material iglidur® J200
Pondelí až pátek od 7:00 do 16:00.
24h