igubal® rod
end with external thread
igubal® rod
ends are corrosion-resistant and can be used without problems even under harsh
conditions. In damp or wet environments, they are resistant to weak acids and
alkalis. Their resistance to dirt and dust should be emphasized.
Housing
made of igumid G, particularly impact-resistant, long-fiber-reinforced polymer.
Suitable for long-term use at temperatures from -40 °C to +90 °C
Here the
spherical cap is made of iglidur® J, a material that is characterized by low
moisture absorption, lowest friction values in dry running and extremely low
stick-slip tendency. The latter is particularly important for low loads and
very slow movements.
- Maintenance-free
dry running
- Particularly
cost-effective
- No
lubrication
- High
rigidity
- Very high
fatigue strength under changing loads
- Compensation
of misalignments
- Compensation
of edge loads
- Resistant
to dirt, dust and lint
- Resistant
to corrosion and chemicals
- Can be used
in liquid media
- High
damping capacity
- Suitable
for rotating, oscillating and linear movements
- Inner rings
with very low backlash
- Very low
weight
Typical
areas of application
- Bicycle
construction
- Plant construction
- Packaging
-
- offshore