igus-icon-lupe
igus-icon-lupe
1 z 2
- Material: iglidur J
- Thread direction: Right-hand thread
- Thread type: High helix thread dryspin
- Design: Standard
- Cylindrical lead screw nut
igus-icon-lieferzeitDST-JSRM-1413DS3.5X1
14
13
DS3,5X1
Lead screw nut made of iglidur J - High efficiency at all speeds
Our lead screw nut made of the high-performance polymer iglidur J is the all-rounder. The material can be used at almost all speeds and is characterised by a high degree of efficiency. Other advantages include:

Osobne:
Pondelí až pátek od 7:00 do 16:00.
Online:
24h