Camera / video / vision / bus technology

readycable® cables for camera / video / vision / bus technology are harnessed special cables for energy chains. The data cables are tested in e-chains® with many millions of cycles. There are FireWire cables, USB cables, Gig-E cables, graded index fibre optic cables and coaxial cables to choose from. The special cables have various approvals and conformities: UL, CE, CSA, or Desina This flexible cable is also available in a flame-retardant and oil-resistant option. Depending on the type, the special cable is resistant to hydrolysis and microbes and can be used at high speeds and accelerations.

  • Oil-resistant and resilient
  • Smallest bend radii down to 12.5 x d
Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Consulting

I look forward to answering your questions

Jindřich Kollár
Jindřich Kollár

igus-icon-phone+420 416 711 341