The linear guide for the smallest installation space
The installation size with the largest variety of carriages
Suitable for aluminium construction profiles
Standard guide rails
Aluminium, hard anodised
Hollow profile, aluminium, clear anodised
Aluminium, hard anodised
Double rail, square, hard-anodised aluminium
Round double rail, made from V4A stainless steel
Single rail round, made from stainless steel V4A
High profile rail, round, hard-anodised aluminium
Reduced weight, hard-anodised aluminium
Linear guide system – extremely lightweight and strong
Assembled guide carriage, round
Carriage for camera slider, round
Carriage for camera slider with adjustable bearing clearance
Manual clamp for simple positioning
Round, zinc die-casting
Square, half circle, aluminium, hard anodised
Round, full circle, aluminium, hard anodised
Round, convex, aluminium, hard anodised
Round, half circle, aluminium, hard anodised
Round, quarter cicle, aluminium, hard anodised
Round, of zinc die-casting, with spring pretension
Round, made of stainless steel, liner material iglidur® J200 with spring pretension
Pondelí až pátek od 7:00 do 20:00.Sobota od 8:00 do 12:00.
24h