igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 z 3
- Maximum tightness: IP68 (10 bar) & IP69K for the highest protection requirements.
- Robust PA material: Flame-retardant (UL94 V0), halogen- & phosphorus-free.
- Wider temperature range: reliable from -40°C to +100°C.
- International compliance: RoHS- & REACH-compliant, free from conflict materials.
- High variety: Many thread types & clamping ranges for flexible applications.
igus-icon-lieferzeitMAT0179492
M12x1,5
3-6,5 mm