igubal® flange bearings are resistant to chemicals, dust and coarse dirt, UV radiation and nuclear radiation. Flange bearings function properly at extreme temperatures between -40 and +200 °C and are corrosion-free in damp and wet environments. They are thus suitable for reliable deployment in demanding environments and always maintain their running properties and their wear resistance. Another advantage: both types (4-hole and 2-hole versions) of igubal® flange bearings are child's play to install – even in difficult-to-reach places. The 2-hole versions are equipped with two elongated holes for attachment, which permits adjustment at any time. In this respect, 100% alignment is unnecessary. They automatically equal out alignment errors. The flange bearings (dimensional series E) are deployed in plant and machine engineering, in automation technology, in the agricultural industry and in the food sector.
Due to order peaks, the delivery time for individual items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date.For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.
Pondelí až pátek od 7:00 do 20:00.Sobota od 8:00 do 12:00.
24h