Hybrid cables

The CFCLEAN series consists of elements that are not cables in the sense of cable standards. In their function, they transmit energy, bus and data, but do not have an outer jacket for mechanical protection. Instead, all CFCLEANs are taped with a PTFE film. Therefore, these "cables" are only permitted for use in the e-skin® flat. The combination is suitable for heavy-duty systems and the smallest bend radii in cleanroom applications. Our cleanroom elements are shielded, highly abrasion-resistant and all free of PVC. In addition, they have low restoring forces due to highly flexible stranded structures, special conductors and the absence of an outer sheath. All cables for cleanrooms are thoroughly tested in our own test laboratory on more than 3,800m², so that we can give you a guarantee of up to 4 years. Order the right elements for use in the cleanroom online here - it's easy and convenient!

Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!