igubal® pillow block bearings igubal® pillow block bearings are bearing units very easy to install and which are able to compensate alignment errors and prevent edge pressure.
The housing is made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30 °C to +80 °C in long-term use.
Here, the spherical ball is made from iglidur® J material, which is known for its low moisture absorption, low coefficients of friction during dry operation and an extremely low tendency to stick-slip. This is especially important for low loads and very slow movements.
- High radial loads
- Media-resistant
- Space-saving design, easy to fit
- Predictable service life
- Maintenance-free, lubrication-free
Typical application areas- Plant construction
- Automation
- Mechanical engineering
- Food industry
- Agricultural machines
You will find plenty of additional application areas at our Industry solutions
When to use it?- If chemical resistance is required
- If a cost-effective option is required
- If you need dirt-resistant bearings
- To adjust misalignments
| When not to use it?- If temperatures are higher than +80 °C
- If an integrated adjusting ring is required
- If diameters above 30 mm are required
- If rotation speeds higher than 0.5 m/s are required
Use our filter options to find the suitable product |
Application areas Due to the fact that igubal® pillow block bearings are suitable for maintenance-free dry operation, they are worth considering in particular for applications where the installation site is difficult to access, in a humid or wet environment or when there are special hygiene demands. As a result, igubal® pillow block bearings are used for instance in wash-brush controls, in facade sunshade systems, in materials handling technology and in bakery equipment.
Assembly igubal® pillow block bearings are designed for mounting with two bolts. Exact alignment of the bearing housing is not necessary since the spherical bearing automatically compensates for alignment errors. Special adjusting rings can be used to fix the shaft.