igubal® fixed flange bearingsThe igubal® fixed flange bearings have been developed for shaft applications working parallel to the fixing holes.
The housing is made of igumid® G, a particularly impact-resistant, long fibre reinforced polymer. Suitable for temperatures from -30°C to +80°C in long-term use.
Here the spherical ball is made of iglidur® R, a low-cost material with a low coefficient of friction and good wear resistance at low to medium loads.
- Easy installation
- Compensation of misalignment
- Absolute corrosion resistance
- Lightweight
- Maintenance-free dry operation
Typical applications- Plant construction
- Automation
- Agricultural machines
- Machine tools
- Food industry
You will find many other areas of application in our industry solutions
When to use it?- When chemical resistance is required
- If a cost-effective alternative is needed
- When dirt-resistant bearings are required
- If misalignments are to be compensated
| When not to use it?- If temperatures are higher than +80°C
- When an integrated fixing collar is required
- If diameters above 30 mm are required
- If rotation speeds of more than 0.5 m/s are to be achieved
Use our filter options to find the suitable product |
Application areaSince igubal® fixed flange bearings are designed for maintenance-free dry operation, they are especially suitable for applications in which access to the bearing is limited, in moist or wet environments or cleanroom environments. igubal® fixed flange bearings are also found in electric brushes, awnings, conveyor technology and bakery machines.
AssemblyThe 2-hole igubal® fixed flange bearings are equipped with elongated holes that allow easy adjustment. A precise alignment of the bearing housing is not required as the flange bearing automatically compensates for error. Special adjusting rings can be used to fix the shaft.