Moje kontaktní osoba
Hennlich s.r.o.

Českolipská 9

Litoměřice 412 01

+420 416 711 333
+420 416 711 999

iglidur® C210-PF, filament for 3D printing

  • High chemical resistance
  • High abrasion resistance
  • High-quality processing: suitable for experts
Product description
iglidur® C210-PF 3D print filament
 
Wearing components made of igus® tribo-filament are up to 50 times more wear-resistant than standard materials for 3D printing and therefore have an extremely long service life. Due to their excellent tribological
properties, they are excellently suited for 3D printing of replacement and wearing parts, such as bearings, drive nuts, gears and other wearing parts. igus® tribo-filaments can be processed on 3D printers that are based on the fused-deposition-modelling method (FDM/FFF) and that allow the nozzle temperature to be set as required.  
 
Typical application areas
  • Special machine construction
  • Jig construction
  • Complex wearing parts

Please observe the processing instructions for the iglidur® C210-PF 3D print filament in the download area.
Technická data
Příslušenství
Ke stažení

Poradenské služby

We would be happy to answer your questions personally

Přeprava a konzultace

Osobně:

Pondělí až pátek od 7:00 do 20:00.
Sobota od 8:00 do 12:00.

Online:

24h