Complete 4-axis or 5-axis robot.
Highly efficient control unit
No additional control cabinet.
Fully assembled at the factory.
Plug & play system consisting of: controller, power unit and connections for USB & Ethernet.
Compatible with control systems of other manufacturers
Modular expansion possible via plugins (e.g. image processing systems).
Autonomy through detailed documentation.
Programming via PC or controller with touch display.
Intuitive control software for easy and fast configuration of movement sequences.
Simulation of complex processes within the software.
Maximum space savings and flexibility due to the integrated control unit.
You can easily carry out integration yourself - thanks to detailed documentation online
Modular approach
Low cost
High flexibility: wide choice of end effectors
Lightweight construction
Precision ≤ 1 mm
2-5 degrees of freedom (DOF)
Return on Investment (ROI) after 4 to 7 months (depending on control system)
Lubrication-free and resistant to dirt
Impact-resistant
Free CAD downloads
Brief introduction to robotics and automation
Set up and operate robolink® DCi with the associated software
Error detection during the setup of the robot arm
Extension of the robot, e.g. through camera systems or programmable control system
Simple user interface
Easy-to-understand method of operation
Simply connect via ethernet
Via the Windows software igus Robot Control in 3D
Enter simple teach commands with the mouse
No more than a laptop is needed for programming
Sequences can be saved easily
Pondelí až pátek od 7:00 do 20:00.Sobota od 8:00 do 12:00.
24h