Moje kontaktní osoba
Hennlich s.r.o.

Českolipská 9

Litoměřice 412 01

+420 416 711 333
+420 416 711 999

drylin® News and Line Extensions 2012

drylin® linear guide systems

Square & multifunctional

Kit for small loads.

Square & multifunctional    

roll and slide…new size

Hybrid carriage with rollers for horizontal assemblies: New size.

roll and slide…new size    

Small…smaller...mini

Even smaller: New size 07 for drylin® T miniatur linear guide systems.

Small…smaller...mini    

Only 6 mm high

New size for drylin® N, system N17.

Only 6 mm high    

drylin® Q 10 - small and angular

Anti-rotation linear system with square tube

drylin® Q 10 - small and angular    

drylin® T - small, adjustable & precise

Increased precision for small installation spaces.

drylin® T - small, adjustable & precise    

drylin® W size 25 - lager & 2 tonnes of load

Higher loads with the extension of the successful drylin® W toolbox: drylin® W installation size 25.

drylin® W size 25 - lager & 2 tonnes of load    

drylin® W guides made of stainless steel - V4A

Linear glide applications in aggressive media

drylin® W guides made of stainless steel - V4A    

Gliding material iglidur® E7 - goes on and on

The new iglidur® gliding material was developed specially for linear movements.

Gliding material iglidur® E7 - goes on and on    
drylin® leadscrew drives

Miniature…small(er)

Miniatur lead screw nuts

Miniature…small(er)    

Clearance-free

High helix clearance-free for life: New sizes for Zero-Backlash.

Clearance-free    

Counter-rotating

Increased flexibility for format adjustments: reverse drylin® lead screws.

Counter-rotating    

Spherical trapezoidal lead screw nut

To compensate for angular errors on attachment brackets.

Spherical trapezoidal lead screw nut    

Trapezoidal screw drives - new material

New materials for screw drives.

Trapezoidal screw drives - new material    

Aluminum lead screws with trapezoidal threads

iglidur® materials mated with coated aluminum

Aluminum lead screws with trapezoidal threads    

New steep threaded
dimensions

Four new steep threaded dimensions available.

New steep threaded dimensions    

Lead screw unit service life calculation

With the help of the drylin® lead screw system expert, you can quickly and easily find the most suitable solution consisting of lead screw and lead screw nut and will be provided with an estimate of the expected service life.

Lead screw unit service life calculation    

drylin® drive technology

drylin® linear axes

High loads, space saving

Expansion of the compact and rugged SLW type series: SLW lead screw linear axis for manual and motor drive.

High loads, space saving    

GRW-0630 - highly dynamic at small loads

Small and light cantilever axis for "pick & place" applications

GRW-0630 - highly dynamic at small loads    

SAW-spindle linear axes - stable & robust

Extension to the robust and rugged SAW type series.

SAW-spindle linear axes - stable & robust    

Low profile linear axis - small, light weight, lubricant-free

22mm x 28mm: miniature linear axis for manual or motor operation.

Low profile linear axis - small, light weight, lubricant-free    

SLW-1040 - quiet spindles for strokes > 750 mm

Clever solution for long stroke lengths of the SLW linear modules.

SLW-1040 - quiet spindles for strokes > 750 mm    

Zero backlash lead screw nut

Zero backlash lead screw nut in the linear axis.

Zero backlash lead screw nut    

Ball bearing pillow block without lead screw

Useful extension to the drylin® toolbox.

Ball bearing pillow block without lead screw    

Type series SLW with ball bearings

SLW-BB-1080 with ball bearing supported lead screw for high RPM's.

Type series SLW with ball bearings    
drylin® E motors

Angle adjustments up to approx. 90°

Easily connect motors.

Angle adjustments up to approx. 90°    

IP 68 step motor and vacuum step motor

Vakuum or under water applications? Stepper motors for extreme environments.

IP 68 step motor and vacuum step motor    

Motor with spindle - integration

drylin® step motors available with integrated drive lead screw.

Motor with spindle - integration    

DC motors - Simply rotate

Product extension with low-cost DC motors

DC motors - Simply rotate    

IP 65 step motor - Lasts in wet conditions

New motor with spray water protection.

IP 65 step motor - Lasts in wet conditions    

AdapterKit - fast mounting

The new adapter kits can be used to quickly and easily assemble a multi-axis portal.

AdapterKit - fast mounting    

MotorKit - construction kit

In order to connect the motors to the existing drylin® axes.

MotorKit - construction kit    

drylin® drive system configurator

Just enter useful application-data and compare adequate Linear Slide Tables online quickly and easily. Now including motors

drylin® drive system configurator    
More news:

News and program line extensions archive

2011

2010

2009